(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Simple Desk-Top Tester MODEL-2252R

Simple Desk-Top Tester MODEL-2252R

[Features]
· A dedicated electric stand for horizontal positioning.
· The fixed speed setting provides an advantage for data reproducibility.

Part Number

Configured Part Number is shown.

2252R

Part Number
2252R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

82,191,370 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Allowable Maximum Load (N) 500 Power Supply Single phase 100 to 240 V AC, 0.5 A Stroke(mm) 150, 40 (Z stage)
Testing Speed 10 to 80 mm/min Speed switch 5-step or stepless Size(mm) Main unit: W518 × H228 × D345; Table: W100 × D100
Mass(g) Approx. 23,000 Option Digital force gauge

Please check the type/dimensions/specifications of the part 2252R in the Simple Desk-Top Tester MODEL-2252R series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)