(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ballpoint Blade (mm Sizes)

Ballpoint Blade (mm Sizes)

Standard Unit Price:
67,847 IDR-
Days to Ship :
12 Day(s) or more

Ballpoint blade that is ideal for use with power tools.
[Features]
· Standard: millimeters.
· Our original steel material formulated for hex wrenches, "Protanium Alloy Steel," is 20% stronger than typical steel.
· The surface finishing, "Proguard Finish," is 5 times more corrosion resistant than typical black oxide finish.
[Applications]
· Ideal for use with power tools.
· Ideal for tightening and loosening of hex socket head bolts.

Basic Specifications

Part Number
Overall Length(mm)

Refine by

  • 91
  • 98
  • 107
  • 118
  • 133
  • 148
  • 170
  • 199
  • 229
  • 267
  • 318
  • 346
  • 368
  • Clear
Tip two-sided width size (mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • 12
  • 14
  • 17
  • 19
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
91
1.5
Quote
67,847 IDR

Part Number : B1.5MM
Days to Ship Quote
Standard Unit Price 67,847 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    91
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    1.5
98
2
12 Day(s)
67,847 IDR

Part Number : B2MM
Days to Ship 12 Day(s)
Standard Unit Price 67,847 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    98
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    2
107
2.5
12 Day(s)
67,847 IDR

Part Number : B2.5MM
Days to Ship 12 Day(s)
Standard Unit Price 67,847 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    107
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    2.5
118
3
12 Day(s)
67,847 IDR

Part Number : B3MM
Days to Ship 12 Day(s)
Standard Unit Price 67,847 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    118
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    3
133
4
12 Day(s)
67,847 IDR

Part Number : B4MM
Days to Ship 12 Day(s)
Standard Unit Price 67,847 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    133
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    4
148
5
12 Day(s)
91,385 IDR

Part Number : B5MM
Days to Ship 12 Day(s)
Standard Unit Price 91,385 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    148
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    5
170
6
12 Day(s)
120,616 IDR

Part Number : B6MM
Days to Ship 12 Day(s)
Standard Unit Price 120,616 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    170
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    6
199
8
12 Day(s)
182,770 IDR

Part Number : B8MM
Days to Ship 12 Day(s)
Standard Unit Price 182,770 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    199
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    8
229
10
12 Day(s)
292,462 IDR

Part Number : B10MM
Days to Ship 12 Day(s)
Standard Unit Price 292,462 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    229
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    10
267
12
12 Day(s)
584,770 IDR

Part Number : B12MM
Days to Ship 12 Day(s)
Standard Unit Price 584,770 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    267
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    12
318
14
12 Day(s)
877,385 IDR

Part Number : B14MM
Days to Ship 12 Day(s)
Standard Unit Price 877,385 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    318
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    14
346
17
Quote
1,279,385 IDR

Part Number : B17MM
Days to Ship Quote
Standard Unit Price 1,279,385 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    346
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    17
368
19
12 Day(s)
1,736,154 IDR

Part Number : B19MM
Days to Ship 12 Day(s)
Standard Unit Price 1,736,154 IDR

Specificationtitle

  • Tip Type
    Ball Point Type
  • Overall Length(mm)
    368
  • Single Product Set Product
    Single Item
  • Tip two-sided width size (mm)
    19

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support