(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Aqua Head Light

Aqua Head Light

Standard Unit Price:
667,692 IDR
Days to Ship :
9 Day(s) or more

[Features]
· Amazing waterproof capability, can stand depths of up to 1 m.
· Includes attachments for mounting to a helmet.
· Useful for many different applications, from outdoor enthusiasts to professional specifications.
· 2 types of lighting mode allow for brightness adjustment.
[Accessories]
· Attachment for helmets × 4, AAA alkaline batteries × 3 (for testing)
[Materials]
· Main body: ABS resin

Basic Specifications

  • Total Luminous Flux(lm)
    75
  • Product Type
    Headlight
  • Size(mm)
    Approx. W70 × H55 × D65
  • Waterproof standard
    IPX7
  • Power Supply
    AAA alkaline battery × 3
  • Practical Lighting Time(h)
    High: approx. 8, Low: approx. 32
  • Lighting method
    Nichia Corporation, white bright shell type LED × 3
  • Waterproof Performance
    Maximum water depth 1 m (30 minutes or less)
  • Irradiation angle(°)
    32 (at maximum)
  • Irradiation distance(m)
    38 (at maximum)
  • Mass(g)
    60
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
667,692 IDR

Part Number : KE-170
Days to Ship 9 Day(s) or more
Standard Unit Price 667,692 IDR
Quantity 1 pc.

Specificationtitle

  • Total Luminous Flux(lm)
    75
  • Product Type
    Headlight
  • Size(mm)
    Approx. W70 × H55 × D65
  • Waterproof standard
    IPX7
  • Power Supply
    AAA alkaline battery × 3
  • Practical Lighting Time(h)
    High: approx. 8, Low: approx. 32
  • Lighting method
    Nichia Corporation, white bright shell type LED × 3
  • Waterproof Performance
    Maximum water depth 1 m (30 minutes or less)
  • Irradiation angle(°)
    32 (at maximum)
  • Irradiation distance(m)
    38 (at maximum)
  • Mass(g)
    60

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support