(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MC Power Vise VQX-N Series

MC Power Vise VQX-N Series

[Features]
· It has a cast iron body with high vibration absorption
· Firmly grasps the workpiece with high tightening force
· The mechanical boost mechanism provides stable clamping force
· Lifting is minimized to achieve stable machining accuracy
· Standard parallel specification

Part Number

Configured Part Number is shown.

VQX125N-15

Part Number
VQX125N-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

39,828,791 IDR

1 Piece(s) 23 Day(s) or more

Loading...

  1. 1

Basic Information

Cap Width(mm) 124.5 Cap Height(mm) 40 Cap Opening(mm) 205
Workpiece Mounting Surface Height(mm) 100 Full height(mm) 140 Overall Width(mm) 135
Overall Length(mm) 451.5 Guide Block Width(mm) 18h7 Max. Tightening Force(kN) 40
Mass(kg) 35

Tech Support