(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Light Shielding Goggles, Shading Goggles 207 IR

Click this image to zoom it.

Move the mouse over the image to zoom

Light Shielding Goggles, Shading Goggles 207 IR

Standard Unit Price:
374,833 IDR
Days to Ship :
12 Day(s) or more

These goggles combine the protection performance of protective goggles and the shielding of harmful light seen in shielding glasses.
Snug fit makes it possible to achieve excellent protection.
[Features]
· Material: cellulose acetate
· Color: green type
· Blocks harmful ultraviolet radiation and infrared radiation.
· Shading number: 1.7

Basic Specifications

  • Shape
    Goggles
  • Application
    Light Shield
  • Shade degree
    1.7
  • Lens
    Cellulose Acetate
  • Lens color
    Green Type
  • Frame
    Soft Vinyl
  • Frame color
    Black
  • Ventilation
    Indirect ventilation
  • Mass(g)
    83
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s) or more
374,833 IDR

Part Number : 207-IR
Days to Ship 12 Day(s) or more
Standard Unit Price 374,833 IDR
Quantity 1 pc.

Specificationtitle

  • Shape
    Goggles
  • Application
    Light Shield
  • Shade degree
    1.7
  • Lens
    Cellulose Acetate
  • Lens color
    Green Type
  • Frame
    Soft Vinyl
  • Frame color
    Black
  • Ventilation
    Indirect ventilation
  • Mass(g)
    83

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)