(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
NK Type Waterproof Carrying Case No Inner Sponge NK920B

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

NK Type Waterproof Carrying Case No Inner Sponge
Part Number: NK920B

Standard Unit Price: 2,866,720 IDR Special Price 2,866,720 IDR
Days to Ship: 8 Day(s) or more

[Features]
Material: Reinforced PP (Polypropylene)
Waterproof, portable carrying case, with a sturdy and sophisticated design.
It is suitable for storage of measuring instruments, cameras, broadcasting equipment, electric tools, medical equipment and other electric and precision equipment.

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Protector Tool Case
  • Case color
    Black
  • Mass(g)
    2400
  • External Dimensions (L x W x H)(mm)
    424×340×173
  • Internal dimensions (l x w x h)(mm)
    360×240×152
  • Material
    Cover and Base: Reinforced PP, Latch: 66 Nylon, Handle Grip: Elastomer, Internal Pressure Regulating Valve: 66 Nylon and PTFE, Hinge Pin: Stainless Steel, Waterproof Packing: EPDM
  • Protection Grade
    IP65
  • Operating Temperature Range(°C)
    -20 – 60
  • Supplement
    Luster pattern on 2 hinge side corners. This is due to characteristics of reinforced PP and resin flow during molding. Does not affect strength of the case.
  • RoHS
    10

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)