(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Nipple Wrench

Nipple Wrench

Standard Unit Price:
348,937 IDR
Days to Ship :
8 Day(s)

[Applications]
· Used for tightening adjustment and inspection of motorcycle wheel spoke nipples.
[Scope]
· A single wrench covers six sizes (4.5, 5.1, 5.8, 6.1, 6.4, 6.6), supporting most vehicles.
[Features]
· The compact and lightweight design is convenient for inspection, touring, and races.
· Made with forged metal and heat-treated, ensuring outstanding durability.
· The wrench is 10 mm thick and can hold the entire width of the nipple, minimizing any damage.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    100
  • Dimension D(mm)
    6.1
  • Dimension d1(mm)
    20
  • Size
    Dimension C: 5.8 mm, dimension E: 6.4 mm, dimension F: 6.6 mm
  • Dimension T(mm)
    10
  • Dimension B(mm)
    5.1
  • Dimension A
    4.5
  • Mass(g)
    80

Catalog

Japanese Only
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
8 Day(s)
348,937 IDR

Part Number : MCS2-100
Days to Ship 8 Day(s)
Standard Unit Price 348,937 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    100
  • Dimension D(mm)
    6.1
  • Dimension d1(mm)
    20
  • Size
    Dimension C: 5.8 mm, dimension E: 6.4 mm, dimension F: 6.6 mm
  • Dimension T(mm)
    10
  • Dimension B(mm)
    5.1
  • Dimension A
    4.5
  • Mass(g)
    80