(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
 Motorcycle Tool Set for Maintenance

Click this image to zoom it.

Move the mouse over the image to zoom

Motorcycle Tool Set for Maintenance

Standard Unit Price:
14,987,164 IDR
Days to Ship :
8 Day(s)

[Features]
· A set of carefully selected tools optimal for motorcycle maintenance.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
14,987,164 IDR

Part Number : SK35610XMC
Days to Ship 8 Day(s)
Standard Unit Price 14,987,164 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Case color
    Red
  • Insertion Angle(mm)
    9.5 sq.
  • Mass(g)
    18,000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support