(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Active Tool Bag (M) Set

Click this image to zoom it.

Move the mouse over the image to zoom

Active Tool Bag (M) Set

Standard Unit Price:
4,250,401 IDR
Days to Ship :
8 Day(s)

[Features]
· A carrying set comprised of a handy shoulder bag for taking with you and other carefully selected kit contents.
· Employs reflection lines for improving visibility from cars during night.
· Safety is pursued without compromising its design as a bag.
· Includes an auxiliary belt for preventing the bag from moving around during bumpy rides etc.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
4,250,401 IDR

Part Number : SK3230
Days to Ship 8 Day(s)
Standard Unit Price 4,250,401 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Cloth back
  • Set Content(Point)
    23
  • Case color
    Black
  • Insertion Angle(mm)
    9.5 sq.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support