(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Front Cover

Click this image to zoom it.

Move the mouse over the image to zoom

Front Cover

Standard Unit Price:
1,379,730 IDR
Days to Ship :
8 Day(s)

[Scope]
· Mini cars (excluding one-box types and trucks), compact passenger cars and minivans.
[Features]
· Adopted V-shaped cuts and flat zippers on the fender corners, using a vehicle width adjustment mechanism to ensure a perfect fit on mini cars. The folded section can be expanded to fit compact cars to mini cars.
· Adopted slits in the license plate section to enable work from the service hole even with the front cover attached. (Mini cars)
· Opening is provided in the hood locking section so the hood can be closed while the front cover is attached to vehicle.
· Front side is made of oil-resistant fabric that can be wiped clean with a waste cloth, etc. Back side is made of non-scratching sponge material.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
1,379,730 IDR

Part Number : AYC-3
Days to Ship 8 Day(s)
Standard Unit Price 1,379,730 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1,900
  • Mass(g)
    1,100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support