(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Free Spray Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Free Spray Stand

Standard Unit Price:
10,933,443 IDR
Days to Ship :
8 Day(s)

[Applications]
· Painting and drying parts such as bumpers, doors and tailgates, etc.
[Features]
· 360° freely rotating arm holds both sides simultaneously for detailed work and increased efficiency.
· Sturdy structure and freely extendable leg section enables the tool to support heavy pieces.
· Can move within the booth or over grating with the ø100 free-moving casters.
· Easily remove attachments to reduce storage space.
· Can dry front and back sides simultaneously.
· Rubber caps are attached to prevent scratching, and a rubber mat is attached to the extended base section for easier installation.

Basic Specifications

  • Product Type
    Generic Tool
  • Dimension H(mm)
    1,685
  • Mass(g)
    28,000

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
10,933,443 IDR

Part Number : TS1500
Days to Ship 8 Day(s)
Standard Unit Price 10,933,443 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Dimension H(mm)
    1,685
  • Mass(g)
    28,000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support