(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Extending Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

Extending Screwdriver

Standard Unit Price:
325,167 IDR-
Days to Ship :
8 Day(s)

[Features]
· This dual-purpose tool has a shaft length that extends to 100 mm / 160 mm.
· Has a magnetic tip that holds bolts securely.
· The tip magnet moves to adjust magnet height and securely holds both countersunk bolts and non-countersunk bolts. (AD601-08 and AD601-10)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Size

Refine by

  • Bore diameter: 8 mm
  • Bore diameter: 10 mm
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
Bore diameter: 8 mm
8 Day(s)
367,019 IDR

Part Number : AD601-08
Days to Ship 8 Day(s)
Standard Unit Price 367,019 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    210 to 270
  • Shape
    Hexagon
  • Size
    Bore diameter: 8 mm
  • Mass(g)
    180
  • Features
    Magnetic tip
Bore diameter: 10 mm
8 Day(s)
325,167 IDR

Part Number : AD601-10
Days to Ship 8 Day(s)
Standard Unit Price 325,167 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    210 to 270
  • Shape
    Hexagon
  • Size
    Bore diameter: 10 mm
  • Mass(g)
    200
  • Features
    Magnetic tip

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support