(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

Electric Pliers

Standard Unit Price:
332,115 IDR
Days to Ship :
8 Day(s)

[Applications]
· Wire cutting, wire stripping and terminal caulking.
[Features]
· Suitable for 3 applications: wire cutting, wire stripping and terminal caulking functions.
· With a locking function for handy storage.
[Scope]
· Wire stripping and cutting

(i)Caution

  • Do not use in electrically charged places.
    · Simple crimping tool with no formation checking mechanism. Cannot be used for work that requires secured reliability.

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    220
  • Dimension T(mm)
    22.5
  • Dimension B(mm)
    62.5
  • Mass(g)
    200

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
332,115 IDR

Part Number : AD102B
Days to Ship 8 Day(s)
Standard Unit Price 332,115 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    220
  • Dimension T(mm)
    22.5
  • Dimension B(mm)
    62.5
  • Mass(g)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support