(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strut Spring Compressor Main Body

Click this image to zoom it.

Move the mouse over the image to zoom

Strut Spring Compressor Main Body

Standard Unit Price:
6,633,205 IDR
Days to Ship :
8 Day(s)

[Features]
· Service part for Strut Spring Compressor AS10.

(i)Caution

  • The spring compressor must be operated only by a Class 3 chassis mechanic or a worker with comparable qualifications in Japan.
    · The strut spring compressor is designed so that the fracture mechanism in the drive provided at the center screw bolt section breaks if an abnormal load is applied on the spring compressor during work. Never tighten the compressor tighter than required. Do not attempt to weld, etc., a broken rupture mechanism. Always contact KTC for repairs.
    · Never use this product with an impact wrench.
  • This strut spring compressor is designed for use with strut types in Japanese vehicles.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
6,633,205 IDR

Part Number : AS10-1
Days to Ship 8 Day(s)
Standard Unit Price 6,633,205 IDR

Specificationtitle

  • Product Type
    Engine Related
  • Size
    480 × ø42
  • Mass(g)
    3,800

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support