(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Snap Ring Pliers AS403A

Click this image to zoom it.

Move the mouse over the image to zoom

Snap Ring Pliers AS403A

Standard Unit Price:
475,502 IDR
Days to Ship :
8 Day(s)

[Applications]
· Use these pliers to remove (attach) snap rings that do not have a hooking hole.
[Scope]

· Normal type of snap ring with no hooking holes.
· Thin claw tip is compatible even with rings having a narrow opening.

· This tool is dedicated for snap rings that have a narrow opening and angled notches and are used in Honda vehicles
· Claws are replaceable in the event of wear or damage.
[Features]

· Stepped tip shape increases stability when removing or attaching snap rings that were difficult to handle before.
· Work from either above or from the side of the shaft.

· Remove or attach Honda vehicle snap rings, which were difficult to handle before.

(i)Caution

  • Please wear protective glasses when working.

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    168
  • Dimension D(mm)
    90
  • Dimension ℓ(mm)
    21
  • Mass(g)
    170

Catalog

Japanese Only
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
8 Day(s)
475,502 IDR

Part Number : AS403A
Days to Ship 8 Day(s)
Standard Unit Price 475,502 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    168
  • Dimension D(mm)
    90
  • Dimension ℓ(mm)
    21
  • Mass(g)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support