(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hub Puller For Slide Hammer Puller (For 4 Holes / 5 Holes)

Click this image to zoom it.

Move the mouse over the image to zoom

Hub Puller For Slide Hammer Puller (For 4 Holes / 5 Holes)

Standard Unit Price:
2,476,472 IDR
Days to Ship :
8 Day(s)

[Applications]
· Removing axle shafts, removing brake drums and extruding drive shafts.
[Features]
· This puller can be used for both 4 holes and 5 holes.
· Features a 9.5 sq. square drive and a 27 mm width across flats, allowing rotation to be stopped with a drive tool or monkey wrench, etc.
· Can be used with AUD4.

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    154
  • Thickness(mm)
    75
  • Mass(g)
    1,400
  • Features
    Applicable hub: P.C.D 100 mm to 140 mm bolt M14 or smaller

Catalog

Japanese Only
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
8 Day(s)
2,476,472 IDR

Part Number : AS30
Days to Ship 8 Day(s)
Standard Unit Price 2,476,472 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Overall Length(mm)
    154
  • Thickness(mm)
    75
  • Mass(g)
    1,400
  • Features
    Applicable hub: P.C.D 100 mm to 140 mm bolt M14 or smaller

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support