(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Snap Ring Pliers For Hub

Click this image to zoom it.

Move the mouse over the image to zoom

Snap Ring Pliers For Hub

Standard Unit Price:
1,067,984 IDR
Days to Ship :
8 Day(s)

[Applications]
· Mounting and removing snap rings used in the vehicle hub.
[Scope]
· Range of snap ring plier tip opening (minimum 10 mm to maximum 36 mm)
[Features]
· Features a step-less automatic locking mechanism. Can be locked at the desired position.
· Just open the grip to unlock.
· Easily replace only the claws.
· Compatible with snap rings with holes, and types with notches on the inner side of the ring (Toyota).

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    228
  • Width(mm)
    58.5
  • Mass(g)
    310
  • Full height(mm)
    18.2

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
1,067,984 IDR

Part Number : AS307
Days to Ship 8 Day(s)
Standard Unit Price 1,067,984 IDR

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    228
  • Width(mm)
    58.5
  • Mass(g)
    310
  • Full height(mm)
    18.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support