(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Crank Pulley Puller (Hydraulic Type)

Crank Pulley Puller (Hydraulic Type)

Standard Unit Price:
4,376,055 IDR
Days to Ship :
8 Day(s)

[Features]
· Hydraulic type enables stronger force.
· The remote operation eliminates the need to rotate drive tools in a confined engine room, making work easier.
[Applications]
· For removing crank pulley.
* AE701 and CPH1 are required to remove crank pulleys.
* *Repair parts are available. Ask the retailer for details.

Basic Specifications

  • Product Type
    Engine Related
  • Set Content
    Crank pulley puller (main body): 1 pc, stroke length: 20 mm, output cylinder adapter long size: 1 pc short size: 1 pc
  • Mass(g)
    1,700

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
4,376,055 IDR

Part Number : CPU13
Days to Ship 8 Day(s)
Standard Unit Price 4,376,055 IDR

Specificationtitle

  • Product Type
    Engine Related
  • Set Content
    Crank pulley puller (main body): 1 pc, stroke length: 20 mm, output cylinder adapter long size: 1 pc short size: 1 pc
  • Mass(g)
    1,700

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support