(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Coolant Charger

Click this image to zoom it.

Move the mouse over the image to zoom

Coolant Charger

Standard Unit Price:
10,250,326 IDR
Days to Ship :
8 Day(s)

No need to bleed air after charging coolant. Use for 2 fluids by switching tanks.

[Applications]
· Charging coolant into vehicles.
[Scope]
· Compatible with mini cars, ordinary passenger cars and 1.5 t class small trucks. (Optional cone plug L size adapter is required for some import vehicles.)
[Features]
· Quickly charge coolant without air mixing in.
· Tank and body are detachable. The optional spare tank can be used to charge 2 types of coolant (red-based and green based).
· There is no need to adjust input air pressure.
· Switch between vacuuming and charging with the hand switch.

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    450
  • Width(mm)
    420
  • Hose length(m)
    2.5
  • Capacity
    Effective tank capacity: 15 L
  • Degree of vacuum (Ultimate pressure)(Mpa)
    Approx. -0.09
  • Air Consumption Amount(l/min)
    Approx. 120 to 190
  • Applicable Air Pressure(Mpa)
    0.6 to 1.0
  • Operating Environment Temperature(°C)
    7 to 50
  • Mass(g)
    4,500
  • Full height(mm)
    300
  • Material
    Tank: Polyethylene
  • Air Coupler
    Nitto-Kohki equivalent to 20PM

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
10,250,326 IDR

Part Number : AE401
Days to Ship 8 Day(s)
Standard Unit Price 10,250,326 IDR

Specificationtitle

  • Product Type
    Engine Related
  • Overall Length(mm)
    450
  • Width(mm)
    420
  • Hose length(m)
    2.5
  • Capacity
    Effective tank capacity: 15 L
  • Degree of vacuum (Ultimate pressure)(Mpa)
    Approx. -0.09
  • Air Consumption Amount(l/min)
    Approx. 120 to 190
  • Applicable Air Pressure(Mpa)
    0.6 to 1.0
  • Operating Environment Temperature(°C)
    7 to 50
  • Mass(g)
    4,500
  • Full height(mm)
    300
  • Material
    Tank: Polyethylene
  • Air Coupler
    Nitto-Kohki equivalent to 20PM

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support