(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Oil Drainer MIERU-KUN

Oil Drainer MIERU-KUN

Standard Unit Price:
21,264,833 IDR
Days to Ship :
8 Day(s)

[Features]
Supports both top-down draining and bottom draining.
Clear cylinder allows the discharge state to be checked at a glance.
Monitor the waste oil while interacting with customers.

(i)Caution

  • Do not use to suction fats and oils other than engine oil.

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    1,740
  • Wheel Diameter(mm)
    Forward (fixed): ø150 mm, rear (free): ø80 mm
  • Hose length(m)
    Discharge hose: ø19 × 2 m
  • Capacity
    Tank: 80 L
  • Size
    Waste oil pan size: ø440 × height 160 mm, waste oil pan capacity: 12 L
  • Mass(g)
    32,000
  • Overall Width(mm)
    640
  • Air Coupler
    For input: Nitto-Kohki 20PM
  • Specifications
    Pneumatic waste oil discharge

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
21,264,833 IDR

Part Number : GOD80B
Days to Ship 8 Day(s)
Standard Unit Price 21,264,833 IDR

Specificationtitle

  • Product Type
    Engine Related
  • Overall Length(mm)
    1,740
  • Wheel Diameter(mm)
    Forward (fixed): ø150 mm, rear (free): ø80 mm
  • Hose length(m)
    Discharge hose: ø19 × 2 m
  • Capacity
    Tank: 80 L
  • Size
    Waste oil pan size: ø440 × height 160 mm, waste oil pan capacity: 12 L
  • Mass(g)
    32,000
  • Overall Width(mm)
    640
  • Air Coupler
    For input: Nitto-Kohki 20PM
  • Specifications
    Pneumatic waste oil discharge

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support