(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
KTC Protective Glasses Single Eye Type

KTC Protective Glasses Single Eye Type

Standard Unit Price:
223,262 IDR-
Days to Ship :
8 Day(s)

[Features]
· Can be worn over eye glasses. (YDA-360)
· Adjustable temple length. (YDA-715)
· Lenses extend to the upper shield and sides to prevent flying objects entering the eyes, maintaining comfortable working conditions. (YDA-715)
· Soft type upper shield part (elastomer cushioning) provides excellent dust proofing and fit, while cushioning any impact from large flying objects. (YDA-715, 730)
· Angle of the lenses can be adjusted to fit the face. (4 stages through 38°) (YDA-715, 730)

Basic Specifications

Catalog

Japanese Only

Part Number
Width × maximum height

Refine by

  • 150 × 56 mm
  • 160 × 64 mm
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
150 × 56 mm
8 Day(s)
223,262 IDR

Part Number : YDA-360
Days to Ship 8 Day(s)
Standard Unit Price 223,262 IDR

Specificationtitle

  • Shape
    Integral Type Goggles
  • Width × maximum height
    150 × 56 mm
  • Lens
    PET
  • Color
    Frame: clear
  • Weight
    52 g
160 × 64 mm
8 Day(s)
584,535 IDR

Part Number : YDA-730
Days to Ship 8 Day(s)
Standard Unit Price 584,535 IDR

Specificationtitle

  • Shape
    Integral Type Goggles
  • Width × maximum height
    160 × 64 mm
  • Lens
    PET-AF
  • Color
    Frame: crystal blue
  • Weight
    43 g