(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

25.4 sq. Large-Size Mega Impact

25.4 sq. Large-Size Mega Impact

[Features]
A 1-inch maximum power class impact wrench with a maximum torque of 2000 N·m.
For easy removal and installation of tires on large trucks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JAP885

 
Part Number
JAP885
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

31,070,769 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 2,000 Capacity Bolt Diameter(φ/mm) 45 Number Of Rotations(rpm) 5,000
Air Consumption Amount(m³/min) 2 Inner diameter of air hose to use 11 mm or more Mass(g) 12,000
Features Air inlet: PT 1/2" Set Content 1 each of side handle, air coupler (40PM), oil for air tool

Please check the type/dimensions/specifications of the part JAP885 in the 25.4 sq. Large-Size Mega Impact series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)