(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fluid Tester

Click this image to zoom it.

Move the mouse over the image to zoom

Fluid Tester

Standard Unit Price:
3,039,320 IDR
Days to Ship :
8 Day(s)

Accessories: Syringe for fluid measurement, soft storage case (cloth)
[Applications]
· Measurement of coolant (LLC) freezing temperature (scale A / B)
· Measurement of specific gravity of battery electrolytic fluid (scale C)
[Features]
· Measure just by placing some fluid on the prism surface and looking through the lens.
[Measurement range]
· Coolant (LLC): Ethylene - 0 to -55°C (minimum scale 5°C)
Propylene: 0 to -50°C (minimum scale 5°C)
· Battery fluid: 1.10 to 1.40 kg/e (minimum scale 0.01 kg/e)

Basic Specifications

  • Product Type
    Generic Tool
  • Dimension D(mm)
    25
  • Dimension H1(mm)
    40
  • Dimension H2(mm)
    32
  • Mass(g)
    150

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
3,039,320 IDR

Part Number : AG601
Days to Ship 8 Day(s)
Standard Unit Price 3,039,320 IDR

Specificationtitle

  • Product Type
    Generic Tool
  • Dimension D(mm)
    25
  • Dimension H1(mm)
    40
  • Dimension H2(mm)
    32
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support