(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
19.0 sq. Dial Type Torque Wrench

19.0 sq. Dial Type Torque Wrench

Standard Unit Price:
10,006,007 IDR
Days to Ship :
8 Day(s)

[Features]
· Easy to read dial type scale.
· As a memory needle type, it enables easy reading of the measured value as well as work in places where the dial cannot be seen (back side etc.).
· Unique torsion bar method with excellent durability and accuracy is adopted.
· Supports measurement in both right and left directions. Measurement accuracy is ±3% to both left and right and clears ISO standards.
· The 0 (zero) point position of the scale is on the center line of the main body, enabling high visibility and easy measurement of left torque.
· Includes a resin case for convenient storage.

(i)Caution

  • Measurement scale includes only N·m. (Simplified conversion formula: 1 kgf·m ≈ 10 N·m 1 N·m ≈ 0.1 kgf·m)
    · Do not apply load beyond the scale.

Basic Specifications

  • Product Type
    Dial Type
  • Torque adjustment range(N·m)
    100 to 480
  • Insertion Angle(mm)
    19.0 sq.
  • Minimum graduation(N·m)
    10
  • Overall Length(mm)
    708
  • Head width(mm)
    56
  • Dimension H(mm)
    39
  • Trusco Code
    807-0115
  • Mass(g)
    2,780

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
10,006,007 IDR

Part Number : CMD484
Days to Ship 8 Day(s)
Standard Unit Price 10,006,007 IDR

Specificationtitle

  • Product Type
    Dial Type
  • Torque adjustment range(N·m)
    100 to 480
  • Insertion Angle(mm)
    19.0 sq.
  • Minimum graduation(N·m)
    10
  • Overall Length(mm)
    708
  • Head width(mm)
    56
  • Dimension H(mm)
    39
  • Trusco Code
    807-0115
  • Mass(g)
    2,780

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support