(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
9.5 sq. Dial Type Torque Wrench

9.5 sq. Dial Type Torque Wrench

Standard Unit Price:
4,361,490 IDR
Days to Ship :
8 Day(s)

[Features]
· Easy to read dial type scale.
· As a memory needle type, it enables easy reading of the measured value as well as work in places where the dial cannot be seen (back side etc.).
· Unique torsion bar method with excellent durability and accuracy is adopted.
· Supports measurement in both right and left directions. Measurement accuracy is ±3% to both left and right and clears ISO standards.
· The 0 (zero) point position of the scale is on the center line of the main body, enabling high visibility and easy measurement of left torque.
· Includes a resin case for convenient storage.

(i)Caution

  • Measurement scale includes only N·m. (Simplified conversion formula: 1 kgf·m ≈ 10 N·m 1 N·m ≈ 0.1 kgf·m)
    · Do not apply load beyond the scale.

Basic Specifications

Catalog

Japanese Only

Part Number
Torque adjustment range(N·m)

Refine by

  • 6 to 28
  • 14 to 70
  • Clear
Minimum graduation(N·m)

Refine by

  • 0.5
  • Clear
Overall Length(mm)

Refine by

  • 290
  • 375
  • Clear
Head width(mm)

Refine by

  • 26
  • 36
  • Clear
Trusco Code

Refine by

  • 807-0111
  • 807-0110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
14 to 70
-
375
36
807-0111
8 Day(s)
4,361,490 IDR

Part Number : CMD072
Days to Ship 8 Day(s)
Standard Unit Price 4,361,490 IDR

Specificationtitle

  • Product Type
    Dial Type
  • Torque adjustment range(N·m)
    14 to 70
  • Insertion Angle(mm)
    9.5 sq.
  • Minimum graduation(N·m)
    -
  • Overall Length(mm)
    375
  • Head width(mm)
    36
  • Dimension H(mm)
    27
  • Trusco Code
    807-0111
  • Mass(g)
    760
6 to 28
0.5
290
26
807-0110
8 Day(s)
4,361,490 IDR

Part Number : CMD0282
Days to Ship 8 Day(s)
Standard Unit Price 4,361,490 IDR

Specificationtitle

  • Product Type
    Dial Type
  • Torque adjustment range(N·m)
    6 to 28
  • Insertion Angle(mm)
    9.5 sq.
  • Minimum graduation(N·m)
    0.5
  • Overall Length(mm)
    290
  • Head width(mm)
    26
  • Dimension H(mm)
    27
  • Trusco Code
    807-0110
  • Mass(g)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)