(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
6.3 sq. Dial Type Torque Wrench

6.3 sq. Dial Type Torque Wrench

Standard Unit Price:
4,449,166 IDR
Days to Ship :
8 Day(s)

[Features]
· Easy to read dial type scale.
· As a memory needle type, it enables easy reading of the measured value as well as work in places where the dial cannot be seen (back side etc.).
· Unique torsion bar method with excellent durability and accuracy is adopted.
· Supports measurement in both right and left directions. Measurement accuracy is ±3% to both left and right and clears ISO standards.
· The 0 (zero) point position of the scale is on the center line of the main body, enabling high visibility and easy measurement of left torque.
· Includes a resin case for convenient storage.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Measurement scale includes only N·m. (Simplified conversion formula: 1 kgf·m ≈ 10 N·m 1 N·m ≈ 0.1 kgf·m)
    · Do not apply load beyond the scale.

Basic Specifications

  • Product Type
    Dial Type
  • Torque adjustment range(N·m)
    1.8 to 9
  • Insertion Angle(mm)
    6.3 sq.
  • Minimum graduation(N·m)
    0.2
  • Overall Length(mm)
    290
  • Head width(mm)
    26
  • Dimension H(mm)
    27
  • Trusco Code
    807-0108
  • Mass(g)
    460

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
4,449,166 IDR

Part Number : CMD0091
Days to Ship 8 Day(s)
Standard Unit Price 4,449,166 IDR

Specificationtitle

  • Product Type
    Dial Type
  • Torque adjustment range(N·m)
    1.8 to 9
  • Insertion Angle(mm)
    6.3 sq.
  • Minimum graduation(N·m)
    0.2
  • Overall Length(mm)
    290
  • Head width(mm)
    26
  • Dimension H(mm)
    27
  • Trusco Code
    807-0108
  • Mass(g)
    460

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)