(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mechadesk Set

Click this image to zoom it.

Move the mouse over the image to zoom

Mechadesk Set

Standard Unit Price:
18,251,571 IDR
Days to Ship :
8 Day(s)

[Features]
· A fully kitted out set of items for automobile maintenance.
· Some of the tools can be stored in the tray and stored in the upper tier drawer.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
18,251,571 IDR

Part Number : SK200A
Days to Ship 8 Day(s)
Standard Unit Price 18,251,571 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    77
  • Case color
    Blue
  • Insertion Angle(mm)
    9.5 sq., 12.7 sq.
  • Mass(g)
    65,000
  • Case
    Mechanical desk × 1
  • Trusco Code
    852-0249

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support