(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Motorcycle Tool Station Set (Movable Type 3-Tier Drawer Type With Shutter)

Click this image to zoom it.

Move the mouse over the image to zoom

Motorcycle Tool Station Set (Movable Type 3-Tier Drawer Type With Shutter)

Standard Unit Price:
16,019,678 IDR
Days to Ship :
8 Day(s)

[Features]
· A tool set for motorcycles kitted together in a tool station.
(Movable type 3-tier drawer type with shutter)

Basic Specifications

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    80
  • Case color
    Other
  • Insertion Angle(mm)
    9.5 sq.
  • Mass(g)
    50,500
  • Case
    Tool station × 1
  • Trusco Code
    852-0258

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
16,019,678 IDR

Part Number : SK7006B
Days to Ship 8 Day(s)
Standard Unit Price 16,019,678 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Set Content(Point)
    80
  • Case color
    Other
  • Insertion Angle(mm)
    9.5 sq.
  • Mass(g)
    50,500
  • Case
    Tool station × 1
  • Trusco Code
    852-0258

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support