(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/3/2025 sampai dengan 23:00. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 23:00 (WIB) 9/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Set (Chest Type) SK3650EZ

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Set (Chest Type) SK3650EZ

Standard Unit Price:
12,024,462 IDR
Days to Ship :
1 Day(s)

[Features]
· A set that features the EKR-113 next-gen type chest filled with a plethora of items.
 The included tray features a new layout born out of studies into work efficiency.
· Handy optional items can be added to the EKR-113.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
12,024,462 IDR

Part Number : SK3650EZ
Days to Ship 1 Day(s)
Standard Unit Price 12,024,462 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Chest Type
  • Set Content(Point)
    66
  • Case color
    Other
  • Insertion Angle(mm)
    9.5 sq.
  • Mass(g)
    21,000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)