(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Set (Roller Cabinet Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Tool Set (Roller Cabinet Type)

Standard Unit Price:
42,417,857 IDR
Days to Ship :
8 Day(s)

[Features]
The SK8038EX is a tool set featuring the "EKX-118" next-gen roller cabinet filled with all types of product. Designed on the back of studies into the working practices of mechanics, specifically to improve work efficiency and safety.

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
42,417,857 IDR

Part Number : SK8038EX
Days to Ship 8 Day(s)
Standard Unit Price 42,417,857 IDR

Specificationtitle

  • Tool set and tool box only
    Tool set
  • Tool set type
    Roller Cabinet Type
  • Set Content(Point)
    220
  • Case color
    Other
  • Insertion Angle(mm)
    6.3 sq., 9.5 sq., 12.7 sq.
  • Mass(g)
    145,000
  • Trusco Code
    852-0260

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support