(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
KTC Hammer For Sheet Metal Processing

KTC Hammer For Sheet Metal Processing

Standard Unit Price:
342,730 IDR-
Days to Ship :
8 Day(s)

Basic Specifications

Part Number
Head (diameter)(mm)

Refine by

  • 30
  • 33
  • Clear
Head (length)(mm)

Refine by

  • 143
  • Clear
Details Type

Refine by

  • Cross chisel type
  • Shrinking
  • Vertical chisel type
  • Clear
Trusco Code

Refine by

  • 807-0803
  • 807-0802
  • 807-0801
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
30
143
Shrinking
807-0801
8 Day(s)
788,069 IDR

Part Number : UD5-2
Days to Ship 8 Day(s)
Standard Unit Price 788,069 IDR

Specificationtitle

  • Product Type
    Single-handed hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    143
  • Overall Length(mm)
    300
  • Details Type
    Shrinking
  • Trusco Code
    807-0801
  • Mass(g)
    290
30
-
Cross chisel type
807-0802
8 Day(s)
342,730 IDR

Part Number : UD5-3
Days to Ship 8 Day(s)
Standard Unit Price 342,730 IDR

Specificationtitle

  • Product Type
    Single-handed hammer
  • Head (diameter)(mm)
    30
  • Head (length)(mm)
    -
  • Overall Length(mm)
    300
  • Details Type
    Cross chisel type
  • Trusco Code
    807-0802
  • Mass(g)
    300
33
-
Vertical chisel type
807-0803
8 Day(s)
736,253 IDR

Part Number : UD5-4
Days to Ship 8 Day(s)
Standard Unit Price 736,253 IDR

Specificationtitle

  • Product Type
    Single-handed hammer
  • Head (diameter)(mm)
    33
  • Head (length)(mm)
    -
  • Overall Length(mm)
    300
  • Details Type
    Vertical chisel type
  • Trusco Code
    807-0803
  • Mass(g)
    390

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)