(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Socket For Impact Wrench (Square Drive 12.7 mm, Deep Thin Type) BP4L-10T

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Socket For Impact Wrench (Square Drive 12.7 mm, Deep Thin Type)
Part Number: BP4L-10T

Standard Unit Price: 134,335 IDR Special Price 134,335 IDR
Days to Ship: 8 Day(s)

[Features]
· A thin type that is easy to use in tight spaces.
· Employs the AMBAC system to prevent the pin from jumping out during use.
· Employs Power Fit to prevent the bolts and nuts from slipping.
· The new ring type makes it easy to attach the pin and ring.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of BP4L-10T

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    10
  • Overall length (L dimension)(mm)
    75
  • l dimensions(mm)
    57
  • Mass(g)
    101
  • H(mm)
    20
  • D2(mm)
    25
  • D1(mm)
    15.5

Please check the type/dimensions/specifications of the part BP4L-10T in the Socket For Impact Wrench (Square Drive 12.7 mm, Deep Thin Type) series.

Products like this...

Part Number
BP4L-12T
BP4L-13T
BP4L-14T
BP4L-17T
BP4L-19T
BP4L-21T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension (S Measurement) Overall length (L dimension)
(mm)
l dimensions
(mm)
Mass
(g)
H
(mm)
D2
(mm)
D1
(mm)

149,419 IDR

1 Piece(s) 8 Day(s) 127557124202518

326,218 IDR

1 Piece(s) 13 Day(s) or more 137557124202519

252,691 IDR

1 Piece(s) 30 Day(s) 148062144202520.5

264,682 IDR

1 Piece(s) 30 Day(s) 1780621872424.525

187,462 IDR

1 Piece(s) 8 Day(s) 198062195242527.5

197,813 IDR

1 Piece(s) 8 Day(s) 218062193242529

Tech Support