(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lightweight Helmet EA998BE-1

Lightweight Helmet EA998BE-1

Standard Unit Price:
1,288,336 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Ministry of Health, Labor and Welfare Protective Hat Test Accepted Goods
・For Flying / falling objects, protection during crash, electric use
・Material …Special FRP
・Styrene Liner Adapted
・With chinstrap
・Lightweight type weighing only310g
・Head Size(mm) …53 to 62cm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,288,336 IDR

Part Number : EA998BE-1
Days to Ship 8 Day(s) or more
Standard Unit Price 1,288,336 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support