(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Led Safety Vest EA983R-161

Led Safety Vest EA983R-161

Standard Unit Price:
644,499 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Dress Length …50cm
・Waist …90~120cm
・Reflective Tape Width …50mm
・Material …Reflection Section :PVC
・Power Supply …AA Battery ×2 Pcs (Separately Sold )
・Light Source …Red LED 22 Pcs
・Reflective Tape Color …Orange

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
644,499 IDR

Part Number : EA983R-161
Days to Ship 8 Day(s) or more
Standard Unit Price 644,499 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support