(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rucksack EA927CH-8

Rucksack EA927CH-8

Standard Unit Price:
823,980 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material …Polyester (600Denier )
・size (W×D×H)…343×203×508mm
・Volume(L) …30

Basic Specifications

  • Weight
    1.1 kg
  • Color
    Navy blue
  • Materials
    Polyester (600 denier)
  • Size W × D × H (mm)
    343×203×508
  • Capacity (L)
    30
  • Details 1
    7 outer pockets, 1 inner pocket
  • Product Detail Type
    343 × 203 × 508 mm / 30 L Backpack
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
823,980 IDR

Part Number : EA927CH-8
Days to Ship 8 Day(s) or more
Standard Unit Price 823,980 IDR

Specificationtitle

  • Weight
    1.1 kg
  • Color
    Navy blue
  • Materials
    Polyester (600 denier)
  • Size W × D × H (mm)
    343×203×508
  • Capacity (L)
    30
  • Details 1
    7 outer pockets, 1 inner pocket
  • Product Detail Type
    343 × 203 × 508 mm / 30 L Backpack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support