(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rucksack EA927C-6

Rucksack EA927C-6

Standard Unit Price:
1,201,275 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material …Polyester 600D(Water-Repellent Processing )
・Plastic bottom type
・PC storable.
・Size(W×D×H)…360×240×500mm
・Capacity …35 L

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,201,275 IDR

Part Number : EA927C-6
Days to Ship 8 Day(s) or more
Standard Unit Price 1,201,275 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support