(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Transport vehicle (Wooden loading platform)

Transport vehicle (Wooden loading platform)

Standard Unit Price:
7,253,671 IDR
Days to Ship :
8 Day(s) or more

Truck with wooden platform.
The handle can be attached to either the front or the back, making it convenient for different uses.

Basic Specifications

  • Weight
    24 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    160 mm (Thermoplastic elastomer wheel)
  • Pusher Height
    900mm
  • Load platform size
    850×500mm
  • Uniformly Distributed Load Capacity
    500 kg
  • Deck Material
    Wooden
  • Floor Height
    228mm
  • * Caution
    [Customer Assembly]
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
7,253,671 IDR

Part Number : EA520BE-30A
Days to Ship 8 Day(s) or more
Standard Unit Price 7,253,671 IDR

Specificationtitle

  • Weight
    24 kg
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    160 mm (Thermoplastic elastomer wheel)
  • Pusher Height
    900mm
  • Load platform size
    850×500mm
  • Uniformly Distributed Load Capacity
    500 kg
  • Deck Material
    Wooden
  • Floor Height
    228mm
  • * Caution
    [Customer Assembly]

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support