(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Gloves (Cowhide)

Gloves (Cowhide)

Standard Unit Price:
247,674 IDR
Days to Ship :
9 Day(s) or more

[Features]
·For steel, welding, civil engineering, and automotive industries
·Materials: Cow split leather
·Large size; Palm circumference: 255 mm; Middle finger length: 100 mm

Basic Specifications

  • Size
    L
  • Materials
    Cow split leather
  • Thickness
    1.2mm
  • Quantity
    1 pair
  • Middle finger length
    100mm
  • Overall length
    Approx. 235 mm
  • Palm circumference
    255mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
247,674 IDR

Part Number : EA353J-1
Days to Ship 9 Day(s) or more
Standard Unit Price 247,674 IDR

Specificationtitle

  • Size
    L
  • Materials
    Cow split leather
  • Thickness
    1.2mm
  • Quantity
    1 pair
  • Middle finger length
    100mm
  • Overall length
    Approx. 235 mm
  • Palm circumference
    255mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support