(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Long reach nose pliers

Click this image to zoom it.

Move the mouse over the image to zoom

Long reach nose pliers

Standard Unit Price:
927,968 IDR-
Days to Ship :
8 Day(s) or more

The slim and very long structure makes it suitable for gripping, adjustment, and installation work in places that are difficult to access.
It is slim and has a flat round tip, and can reach workpieces located in a deep area.
Secure grip with plenty of protection. Holds and guides parts such as small copper tubes, bolts, cables and other circular parts using the smooth milled surface grooves.
Serrated jaw to hold round parts.
It is particularly suitable for work in automobile manufacturing industry (e.g. engine room), installation work, machine manufacturing work.
A slim but sturdy tool
Forged of special oil-quenched tool steel.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    235
  • Body / Option
    Main Body
  • Dimensions W3(mm)
    20.0
  • Dimension t1(mm)
    9.0
  • Dimension t2(mm)
    2.5

Details

Part Number
Dimension L3(mm)

Refine by

  • 70.0
  • 76.5
  • Clear
Dimension L4(mm)

Refine by

  • 20.0
  • Clear
Dimensions W4(mm)

Refine by

  • 2.5
  • 3.0
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
76.5
-
3.0
8 Day(s) or more
927,968 IDR

Part Number : 2871-280
Days to Ship 8 Day(s) or more
Standard Unit Price 927,968 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    235
  • Body / Option
    Main Body
  • Dimension L3(mm)
    76.5
  • Dimension L4(mm)
    -
  • Dimensions W3(mm)
    20.0
  • Dimensions W4(mm)
    3.0
  • Dimension t1(mm)
    9.0
  • Dimension t2(mm)
    2.5
  • Specifications
    Head: Polished, Handle Specification: Plastic Coating, Pliers: Black Zinc Alloy Plated Coating, Semi-Round, Horizontal Gripping Grooves
70.0
20.0
2.5
8 Day(s) or more
956,113 IDR

Part Number : 2881-280
Days to Ship 8 Day(s) or more
Standard Unit Price 956,113 IDR

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • Single Item / Set Classification
    Single Item
  • Mass(g)
    235
  • Body / Option
    Main Body
  • Dimension L3(mm)
    70.0
  • Dimension L4(mm)
    20.0
  • Dimensions W3(mm)
    20.0
  • Dimensions W4(mm)
    2.5
  • Dimension t1(mm)
    9.0
  • Dimension t2(mm)
    2.5
  • Specifications
    Head: Polished, Handle Specification: Plastic Coating, Pliers: Black Zinc Alloy Plated Coating, Semi-Round, Jaw Angle (°):45, Horizontal Gripping Grooves

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)