(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hollow Fiber Membrane Filter for Industrial Applications, Unipore, PGW20-W1 Series

Hollow Fiber Membrane Filter for Industrial Applications, Unipore, PGW20-W1 Series

Standard Unit Price:
4,306,373 IDR
Days to Ship :
8 Day(s) or more

[Features]
It has a larger filtration area than the pleated type.
A large flow rate can be secured with low pressure loss.
Gasket type filter shape.

Basic Specifications

  • Specifications
    10 inch cartridge
  • Micron Rating
    0.1μm
  • Gasket
    Silicone
  • Filter Shape
    Gasket type
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
4,306,373 IDR

Part Number : 61-4270-67
Days to Ship 8 Day(s) or more
Standard Unit Price 4,306,373 IDR

Specificationtitle

  • Specifications
    10 inch cartridge
  • Micron Rating
    0.1μm
  • Gasket
    Silicone
  • Filter Shape
    Gasket type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)