(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Clean System (Regulator, 2 Types of Filters), BCM-45 Series

Clean System (Regulator, 2 Types of Filters), BCM-45 Series

Standard Unit Price:
5,804,744 IDR-
Days to Ship :
22 Day(s) or more

[Specifications]
· Maximum operating pressure: 0.7 MPa
·Approximate outlet air flow rate: Up to 150 L/min
·Oil removal and regulation of pressure possible
·Micron rating: 0.01µm

Basic Specifications

  • Specifications
    Oil removal available
  • Micron Rating
    0.01μm
  • Maximum Operating Pressure
    0.7 MPa
  • Operating fluid
    Air
  • Approximate Outlet Air Flow Rate
    Up to 150 L/minute
  • Features
    Adjustable pressure regulating valve
Part Number
Part number

Refine by

  • BCM-45
  • BCM-45-G
  • BCM-45-V
  • BCM-45-V-G
  • Clear
Connection Port Size

Refine by

  • Rc1/4
  • Rc1/4 (Entrance: ø6 single-action)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
BCM-45
Rc1/4
22 Day(s) or more
5,804,744 IDR

Part Number : 62-0955-91
Days to Ship 22 Day(s) or more
Standard Unit Price 5,804,744 IDR

Specificationtitle

  • Specifications
    Oil removal available
  • Micron Rating
    0.01μm
  • Part number
    BCM-45
  • Maximum Operating Pressure
    0.7 MPa
  • Operating fluid
    Air
  • Approximate Outlet Air Flow Rate
    Up to 150 L/minute
  • Connection Port Size
    Rc1/4
  • Features
    Adjustable pressure regulating valve
BCM-45-V
Rc1/4 (Entrance: ø6 single-action)
22 Day(s) or more
6,315,283 IDR

Part Number : 62-0955-92
Days to Ship 22 Day(s) or more
Standard Unit Price 6,315,283 IDR

Specificationtitle

  • Specifications
    Oil removal available
  • Micron Rating
    0.01μm
  • Part number
    BCM-45-V
  • Maximum Operating Pressure
    0.7 MPa
  • Operating fluid
    Air
  • Approximate Outlet Air Flow Rate
    Up to 150 L/minute
  • Connection Port Size
    Rc1/4 (Entrance: ø6 single-action)
  • Features
    Adjustable pressure regulating valve
BCM-45-G
Rc1/4
22 Day(s) or more
6,376,581 IDR

Part Number : 62-0955-93
Days to Ship 22 Day(s) or more
Standard Unit Price 6,376,581 IDR

Specificationtitle

  • Specifications
    Oil removal available
  • Micron Rating
    0.01μm
  • Part number
    BCM-45-G
  • Maximum Operating Pressure
    0.7 MPa
  • Operating fluid
    Air
  • Approximate Outlet Air Flow Rate
    Up to 150 L/minute
  • Connection Port Size
    Rc1/4
  • Features
    Adjustable pressure regulating valve
BCM-45-V-G
Rc1/4 (Entrance: ø6 single-action)
22 Day(s) or more
6,887,120 IDR

Part Number : 62-0955-94
Days to Ship 22 Day(s) or more
Standard Unit Price 6,887,120 IDR

Specificationtitle

  • Specifications
    Oil removal available
  • Micron Rating
    0.01μm
  • Part number
    BCM-45-V-G
  • Maximum Operating Pressure
    0.7 MPa
  • Operating fluid
    Air
  • Approximate Outlet Air Flow Rate
    Up to 150 L/minute
  • Connection Port Size
    Rc1/4 (Entrance: ø6 single-action)
  • Features
    Adjustable pressure regulating valve

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)