(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Long Working Distance Objective Lens (Same Focal Length 45 mm), EPL Series

Long Working Distance Objective Lens (Same Focal Length 45 mm), EPL Series

Standard Unit Price:
14,890,958 IDR-
Days to Ship :
25 Day(s) or more

[Features]
· A long-operation objective lens used for coaxial observation systems, optical systems using lasers, etc., with a parfocal distance of 45 mm using infinity compensation.
· As well as microscope observations of separated photographic subjects, it can be used for concentrating visible laser light.
· Chromatic aberration is corrected in the visible range (400-700 nm).
· EPL/EPLE feature a lightweight finish and can improve the response speed of objective lens drive mechanisms (SFS-OBL/SFAI-OBL) using auto focus, etc.
· A fixing type objective lens holder (LHO-26) is available.
· An observation unit with coaxial illumination (OUCI-2) and dichroic mount for laser introduction (DIMC) are available as lens barrels for laser processing.
· * Widen the incident beam to half the pupil diameter (1/e^2) if using the objective lens for laser processing.
· * A small condensed light spot cannot be achieved if the incident beam is too thin.
· * Also, high laser energy concentration may damage the objective lens.
· * If using the objective lens for laser processing, there is a chance that the objective lens front surface may become dirty due to spray from the processing work.
· * Use after ensuring sufficient working distance (WD) or inserting thin protective glass to protect the objective lens from dirt.
· * The magnification is the value taken when using the imaging lens f = 200 mm.
· * The magnification may differ if used with microscope lens barrels from other manufacturers.
· * Calculate the actual magnification by checking the focal distance of the imaging lens of the lens-barrel to be used and the ratio between the focal distance of the imaging lens and that of the objective lens.
[Product Specifications]
· Magnification: 5x
· NA : 0.13
· Working distance WD: 11.6 mm
· Focal distance f: 40 mm
· Resolution: 2 μm
· Focal Depth: ±16.3 μm
· Pupil Diameter: φ10.4 mm
· Camera Field of Vision (1/2 type): 0.96 x 1.28 mm
· Mass: 0.09 kg

Basic Specifications

  • Weight(g)
    90
Part Number
Focal Length(mm)

Refine by

  • 10
  • 20
  • Clear
Magnification

Refine by

  • 10 times
  • 20 times
  • Clear
NA

Refine by

  • 0.3
  • 0.4
  • Clear
Working distance (WD)

Refine by

  • 6.4mm
  • 11.1mm
  • Clear
Resolution

Refine by

  • 0.7μm
  • 0.9μm
  • Clear
Focal depth

Refine by

  • ±1.7μm
  • ±3.1μm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20
10 times
0.3
6.4mm
0.9μm
±3.1μm
25 Day(s) or more
14,890,958 IDR

Part Number : 61-6928-04
Days to Ship 25 Day(s) or more
Standard Unit Price 14,890,958 IDR

Specificationtitle

  • Focal Length(mm)
    20
  • Weight(g)
    90
  • Magnification
    10 times
  • NA
    0.3
  • Working distance (WD)
    6.4mm
  • Resolution
    0.9μm
  • Focal depth
    ±3.1μm
  • Pupil Diameter
    ø 12mm
  • Camera Field of View (1/2 Type)
    0.48×0.64mm
10
20 times
0.4
11.1mm
0.7μm
±1.7μm
25 Day(s) or more
24,891,322 IDR

Part Number : 61-6928-05
Days to Ship 25 Day(s) or more
Standard Unit Price 24,891,322 IDR

Specificationtitle

  • Focal Length(mm)
    10
  • Weight(g)
    90
  • Magnification
    20 times
  • NA
    0.4
  • Working distance (WD)
    11.1mm
  • Resolution
    0.7μm
  • Focal depth
    ±1.7μm
  • Pupil Diameter
    ø 8mm
  • Camera Field of View (1/2 Type)
    0.24×0.32mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)