(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
fθ Laser Scanning Lens

fθ Laser Scanning Lens

Standard Unit Price:
18,486,060 IDR
Days to Ship :
25 Day(s) or more

[Features]
· The fθ lens uses a galvanometer mirror and polygon mirror and is used for two-dimensional scanning of laser beams.
· It is used for bar code readers, laser marking, laser microfabrication, etc.
· It converts the uniform velocity rotational motion of mirrors such as galvano mirrors to the uniform velocity linear motion of a spot moving on a focal plane, etc. using the distortion effect of the lens.
· A telecentric type that can irradiate perpendicularly to the focal plane surface is also available.
· fθ lenses for use with YAG lasers of fundamental (1,064 nm) and 6 nm, 355 nm, 532 nm) waves, as well as with CO2 lasers (9.3 to 10.6 μm) are available.
· * fθ lens is designed for a scanning type optical system and is not suitable for imaging systems.
· * Be sure to align the beam scanning system (galvano mirror) with the position of the entrance pupil of the fθ lens.
· * If the beam scanning system is not positioned at the entrance pupil, aberration increases and a good focused spot cannot be obtained.
[Product Specifications]
· Design Wavelength: 532 nm
· Focal distance f: 100.2 mm
· Incident Pupil Diameter: φ12 mm
· Scan Angle: ±22.9°
· Scan Range: φ80 mm
· Telecentric: -
· WD: 114.7 mm
· Transmittance: ≥ 95%
· A: 53.3 mm
· B: 17.8 mm
· C: 22.5 mm
· D: 22.8 mm
· E: 8 mm
· φF: φ89 mm
· φG: φ80 mm
· φH: φ72 mm
· φI: φ60 mm
· J: 48.6 mm
· φK: φ83 mm
· Screw: M85P1

Basic Specifications

  • Focal Length(mm)
    100.2
  • Design Wavelength
    532 nm
  • Entrance Pupil Diameter
    ø 12mm
  • Scanning Angle
    ±22.9°
  • Scanning Range
    ø 80mm
  • WD
    114.7mm
  • Transmittance
    ≥ 95%
  • A(mm)
    53.3
  • B(mm)
    17.8
  • C(mm)
    22.5
  • D
    22.8mm
  • E
    8mm
  • øF
    ø 89mm
  • øG
    ø 80mm
  • øH
    ø 72mm
  • øI
    ø 60mm
  • J
    48.6mm
  • øK
    ø 83mm
  • Screw Standard
    M85P1
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
25 Day(s) or more
18,486,060 IDR

Part Number : 61-6927-79
Days to Ship 25 Day(s) or more
Standard Unit Price 18,486,060 IDR

Specificationtitle

  • Focal Length(mm)
    100.2
  • Design Wavelength
    532 nm
  • Entrance Pupil Diameter
    ø 12mm
  • Scanning Angle
    ±22.9°
  • Scanning Range
    ø 80mm
  • WD
    114.7mm
  • Transmittance
    ≥ 95%
  • A(mm)
    53.3
  • B(mm)
    17.8
  • C(mm)
    22.5
  • D
    22.8mm
  • E
    8mm
  • øF
    ø 89mm
  • øG
    ø 80mm
  • øH
    ø 72mm
  • øI
    ø 60mm
  • J
    48.6mm
  • øK
    ø 83mm
  • Screw Standard
    M85P1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)