(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
AS ONE UV Achromatic Focusing Lens

AS ONE UV Achromatic Focusing Lens

Standard Unit Price:
24,205,045 IDR-
Days to Ship :
25 Day(s) or more

[Features]
· An achromatic condensing lens which minimizes the shift in the focal length over the ultraviolet region (200-400 nm).
· It can be used for condensing light from multi wavelength lasers in the ultraviolet range, and for observation of ultraviolet luminescence images.
· For lenses with an NA of 0.1 or less, laser collimated light can be roughly narrowed to the spot diameter of the diffraction limit.
· It has high light resistance, as it does not use glass or adhesive which absorbs ultraviolet light.
· * Use condensing lenses when imaging an object with infinite distance as the focus or changing the positional light source to parallel light.
· * Sufficient optical performance cannot be obtained when used for imaging at a close distance, etc.
· * The condensing lens has an orientation for light incidence.
· * Be sure to have parallel light incident from the top (with the engraved stamp on the lens barrel upright).
· * When reversed, chromatic or spherical aberration may increase and the condensing spot may widen or images may be out of focus.
· * When used outside the specified wavelength range, chromatic aberration and transmittance will worsen.
· * The condensing lens may become very hot and the condensing lens focal distance may vary if a high-power laser is used or the product is used near a light source generating intense heat.
· * Heat dissipation measures are required if irradiating for long periods.
· * If a smaller spotting diameter is desired, widen the incident beam diameter (1/e^2) to approximately half of the effective diameter of the condensing lens.
· * Transmission loss of about 13% occurs due to lens surface reflection (3 to 4%).
[Product Specifications]
· [ Common Specifications]
· Material: Synthetic Quartz for Excimer Laser (air gap) CaF2 for Ultraviolet
· Design Wavelength: 200 nm, 308 nm, 400 nm
· Coating: Non-Coated
· Permissible Incidence Angle: ±1°
· [Individual Specifications]
· Focal distance f: 100.1 mm
· Outer diameter φDc: φ34 mm
· Effective Diameter φDe: φ27 mm
· Length L: 13 mm
· NA : 0.14
· WD : 92.5 mm

Part Number
Outer Diameter(φ mm)

Refine by

  • 34
  • 44
  • Clear
Length(mm)

Refine by

  • 13
  • 18
  • Clear
Focal Length(mm)

Refine by

  • 100.1
  • 201.2
  • Clear
WD

Refine by

  • 92.5mm
  • 185.5mm
  • Clear
Effective Diameter(ømm)

Refine by

  • 27
  • 37
  • Clear
NA

Refine by

  • 0.09
  • 0.14
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
34
13
100.1
92.5mm
27
0.14
25 Day(s) or more
24,205,045 IDR

Part Number : 61-6927-31
Days to Ship 25 Day(s) or more
Standard Unit Price 24,205,045 IDR

Specificationtitle

  • Outer Diameter(φ mm)
    34
  • Length(mm)
    13
  • Focal Length(mm)
    100.1
  • WD
    92.5mm
  • Effective Diameter(ømm)
    27
  • NA
    0.14
44
18
201.2
185.5mm
37
0.09
25 Day(s) or more
31,525,344 IDR

Part Number : 61-6927-39
Days to Ship 25 Day(s) or more
Standard Unit Price 31,525,344 IDR

Specificationtitle

  • Outer Diameter(φ mm)
    44
  • Length(mm)
    18
  • Focal Length(mm)
    201.2
  • WD
    185.5mm
  • Effective Diameter(ømm)
    37
  • NA
    0.09

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)