(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Mini Work Table WT12A

Mini Work Table WT12A

Standard Unit Price:
11,566,128 IDR-
Days to Ship :
16 Day(s) or more

[Features]
·The height is the same as a general laboratory table.
·As an auxiliary table.

Basic Specifications

  • Size(mm)
    D550×W850×H805
  • Caster
    ø75 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Load Capacity
    Approx. 160 kg/unit (Uniformly Distributed Load)
  • Number of Levels
    3 tiers
  • Top plate withstand load
    Approx. 40 kg
Part Number
Product Detail Type

Refine by

  • Stainless steel
  • Steel
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
Steel
26 Day(s) or more
11,566,128 IDR

Part Number : 61-3806-56
Days to Ship 26 Day(s) or more
Standard Unit Price 11,566,128 IDR

Specificationtitle

  • Size(mm)
    D550×W850×H805
  • Caster
    ø75 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Load Capacity
    Approx. 160 kg/unit (Uniformly Distributed Load)
  • Number of Levels
    3 tiers
  • Top plate withstand load
    Approx. 40 kg
  • Product Detail Type
    Steel
  • Material
    Upper shelf (solid board) / polyester veneer, middle shelf (wire board) / steel (powder coating earth gray color), lower shelf (wire board) / steel (powder coating earth gray color), taper (fixing bracket) / ABS, pillar / SUS430 (cap / PE, nut / aluminum)
Stainless steel
16 Day(s) or more
15,969,607 IDR

Part Number : 61-3806-57
Days to Ship 16 Day(s) or more
Standard Unit Price 15,969,607 IDR

Specificationtitle

  • Size(mm)
    D550×W850×H805
  • Caster
    ø75 rubber wheels, steel metal fittings, swivel wheels with 2 wheel stoppers (thread diameter UNF1/2 × 20 threads), cushion rubber / urethane
  • Load Capacity
    Approx. 160 kg/unit (Uniformly Distributed Load)
  • Number of Levels
    3 tiers
  • Top plate withstand load
    Approx. 40 kg
  • Product Detail Type
    Stainless steel
  • Material
    Upper shelf (solid board) / polyester veneer, middle shelf (wire board) / SUS304, lower shelf (wire board) / SUS304, taper (fixing bracket) / ABS, pillar / SUS304 (cap / PE, nut / aluminum)