(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work Table Shelving, 2-Tier Shelf Board + Perforated Panel Type, WKP2 Series

Work Table Shelving, 2-Tier Shelf Board + Perforated Panel Type, WKP2 Series

Standard Unit Price:
7,411,789 IDR-
Days to Ship :
16 Day(s) or more

[Features]
·If you place the equipment and parts in the assembly line or the factory that has the assembly process, you can make effective use of the work table.
·The drop prevention has a rise of 10 mm, which prevents small parts from falling when the shelf board is installed at an angle. Tilt can be adjusted either forward or backward.
·You can choose the shelf board angle from 3 levels.

Basic Specifications

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Main Body
    Steel
Part Number
Compatible Table Length

Refine by

  • W900
  • W1200
  • W1500
  • W1800
  • Clear
Outer Dimensions(mm)

Refine by

  • W911 × D300 × H600 (mm)
  • W1211 × D300 × H600 (mm)
  • W1511 × D300 × H600 (mm)
  • W1811 × D300 × H600 (mm)
  • Clear
Weight(kg)

Refine by

  • 18.6
  • 20.4
  • 27.8
  • 33
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W1800
W1811 × D300 × H600 (mm)
33
16 Day(s) or more
10,723,749 IDR

Part Number : 61-3764-57
Days to Ship 16 Day(s) or more
Standard Unit Price 10,723,749 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W1800
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W1811 × D300 × H600 (mm)
  • Weight(kg)
    33
  • Main Body
    Steel
  • Color
    Green
W1500
W1511 × D300 × H600 (mm)
27.8
16 Day(s) or more
9,766,670 IDR

Part Number : 61-3764-58
Days to Ship 16 Day(s) or more
Standard Unit Price 9,766,670 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W1500
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W1511 × D300 × H600 (mm)
  • Weight(kg)
    27.8
  • Main Body
    Steel
  • Color
    Green
W1200
W1211 × D300 × H600 (mm)
20.4
16 Day(s) or more
8,636,917 IDR

Part Number : 61-3764-59
Days to Ship 16 Day(s) or more
Standard Unit Price 8,636,917 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W1200
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W1211 × D300 × H600 (mm)
  • Weight(kg)
    20.4
  • Main Body
    Steel
  • Color
    Green
W900
W911 × D300 × H600 (mm)
18.6
16 Day(s) or more
7,411,789 IDR

Part Number : 61-3764-60
Days to Ship 16 Day(s) or more
Standard Unit Price 7,411,789 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W900
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W911 × D300 × H600 (mm)
  • Weight(kg)
    18.6
  • Main Body
    Steel
  • Color
    Green
W1800
W1811 × D300 × H600 (mm)
33
16 Day(s) or more
10,723,749 IDR

Part Number : 61-3764-61
Days to Ship 16 Day(s) or more
Standard Unit Price 10,723,749 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W1800
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W1811 × D300 × H600 (mm)
  • Weight(kg)
    33
  • Main Body
    Steel
  • Color
    Ivory
W1500
W1511 × D300 × H600 (mm)
27.8
16 Day(s) or more
9,766,670 IDR

Part Number : 61-3764-62
Days to Ship 16 Day(s) or more
Standard Unit Price 9,766,670 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W1500
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W1511 × D300 × H600 (mm)
  • Weight(kg)
    27.8
  • Main Body
    Steel
  • Color
    Ivory
W1200
W1211 × D300 × H600 (mm)
20.4
16 Day(s) or more
8,636,917 IDR

Part Number : 61-3764-63
Days to Ship 16 Day(s) or more
Standard Unit Price 8,636,917 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W1200
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W1211 × D300 × H600 (mm)
  • Weight(kg)
    20.4
  • Main Body
    Steel
  • Color
    Ivory
W900
W911 × D300 × H600 (mm)
18.6
16 Day(s) or more
7,411,789 IDR

Part Number : 61-3764-64
Days to Ship 16 Day(s) or more
Standard Unit Price 7,411,789 IDR

Specificationtitle

  • Uniformly Distributed Load Capacity per Tier
    80㎏
  • Compatible Table Length
    W900
  • Compatible Top Plate Thickness
    Up to 40mm
  • Top Plate Gripping Margin
    32 mm or more
  • Outer Dimensions(mm)
    W911 × D300 × H600 (mm)
  • Weight(kg)
    18.6
  • Main Body
    Steel
  • Color
    Ivory

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)