(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work Table Flight Type, SFM-2412 Series

Work Table Flight Type, SFM-2412 Series

Standard Unit Price:
30,902,828 IDR
Days to Ship :
16 Day(s) or more

[Features]
·Since the center auxiliary leg realizes the robustness required as a workbench, it firmly receives the load.
·Can be folded for compact storage.
·Since it has large casters that you can move with peace of mind, you can move smoothly without getting stuck in the groove even when getting on and off the elevator.

Basic Specifications

  • Caster
    4 ø100 rubber casters with stoppers
  • Outer Dimensions When in Use
    W2400 × D1200 × H800 (mm)
  • Weight(kg)
    46
  • Outer Dimensions When Stored
    W355 × D1200 × H1565 (mm)
  • Overall Uniformly Distributed Load Capacity
    (Including own weight) 200 kg
  • Top Panel
    Melamine Top Plate
  • Main Body
    Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
30,902,828 IDR

Part Number : 61-3763-57
Days to Ship 16 Day(s) or more
Standard Unit Price 30,902,828 IDR

Specificationtitle

  • Caster
    4 ø100 rubber casters with stoppers
  • Outer Dimensions When in Use
    W2400 × D1200 × H800 (mm)
  • Weight(kg)
    46
  • Outer Dimensions When Stored
    W355 × D1200 × H1565 (mm)
  • Overall Uniformly Distributed Load Capacity
    (Including own weight) 200 kg
  • Top Panel
    Melamine Top Plate
  • Main Body
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)