(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work Table Wide Type, Mobile, H856 mm, SWPWC Series

Work Table Wide Type, Mobile, H856 mm, SWPWC Series

Standard Unit Price:
15,720,675 IDR-
Days to Ship :
16 Day(s) or more

[Features]
· Inconvenient packing work with a small top plate can be done smoother with a large top plate.
·You can freely combine options such as cabinets, shelves, and casters.
·Since the cabinet can be mounted back to back, both sides of the work table can be used.

Basic Specifications

  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Top Panel
    Polyester top board
  • Main Body
    Steel
  • Color
    Both top plate and main body are ivory
Part Number
Size(mm)

Refine by

  • W1800×D1200×H856
  • W2400×D1200×H856
  • Clear
Weight(kg)

Refine by

  • 40.2
  • 56.2
  • Clear
Product Detail Type

Refine by

  • SWPWC-2412-Ⅱ
  • SWPWC-1812-Ⅱ
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W1800×D1200×H856
40.2
SWPWC-1812-Ⅱ
16 Day(s) or more
15,720,675 IDR

Part Number : 61-3763-25
Days to Ship 16 Day(s) or more
Standard Unit Price 15,720,675 IDR

Specificationtitle

  • Size(mm)
    W1800×D1200×H856
  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Weight(kg)
    40.2
  • Product Detail Type
    SWPWC-1812-Ⅱ
  • Top Panel
    Polyester top board
  • Main Body
    Steel
  • Color
    Both top plate and main body are ivory
W2400×D1200×H856
56.2
SWPWC-2412-Ⅱ
16 Day(s) or more
22,685,577 IDR

Part Number : 61-3763-28
Days to Ship 16 Day(s) or more
Standard Unit Price 22,685,577 IDR

Specificationtitle

  • Size(mm)
    W2400×D1200×H856
  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Weight(kg)
    56.2
  • Product Detail Type
    SWPWC-2412-Ⅱ
  • Top Panel
    Polyester top board
  • Main Body
    Steel
  • Color
    Both top plate and main body are ivory

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)