(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Work Table Pedal Movement Type, Uniformly Distributed Load Capacity 800 kg (When Fixed), SV Series

Work Table Pedal Movement Type, Uniformly Distributed Load Capacity 800 kg (When Fixed), SV Series

Standard Unit Price:
22,704,071 IDR-
Days to Ship :
16 Day(s) or more

[Features]
·The fixed type becomes mobile by pedal operation.
·You can operate the pedal from the front or from the side.

Basic Specifications

  • Caster
    4 ø75 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    When fixed: 800 kg; When moving: 100 kg
Part Number
Size(mm)

Refine by

  • W1800×D750×H740
  • W1800×D900×H740
  • Clear
Weight(kg)

Refine by

  • 70.5
  • 71.6
  • 80.4
  • 81.7
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
W1800×D900×H740
80.4
16 Day(s) or more
24,709,864 IDR

Part Number : 61-3762-60
Days to Ship 16 Day(s) or more
Standard Unit Price 24,709,864 IDR

Specificationtitle

  • Size(mm)
    W1800×D900×H740
  • Caster
    4 ø75 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    When fixed: 800 kg; When moving: 100 kg
  • Weight(kg)
    80.4
  • Top Panel
    Melamine Top Plate
  • Main Body
    -
  • Color
    Top plate wood grain, main body green
W1800×D750×H740
70.5
16 Day(s) or more
23,744,058 IDR

Part Number : 61-3762-61
Days to Ship 16 Day(s) or more
Standard Unit Price 23,744,058 IDR

Specificationtitle

  • Size(mm)
    W1800×D750×H740
  • Caster
    4 ø75 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    When fixed: 800 kg; When moving: 100 kg
  • Weight(kg)
    70.5
  • Top Panel
    Melamine Top Plate
  • Main Body
    -
  • Color
    Top plate wood grain, main body green
W1800×D900×H740
81.7
16 Day(s) or more
25,312,454 IDR

Part Number : 61-3762-62
Days to Ship 16 Day(s) or more
Standard Unit Price 25,312,454 IDR

Specificationtitle

  • Size(mm)
    W1800×D900×H740
  • Caster
    4 ø75 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    When fixed: 800 kg; When moving: 100 kg
  • Weight(kg)
    81.7
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel
  • Color
    Both top plate and main body are green
W1800×D750×H740
71.6
16 Day(s) or more
22,704,071 IDR

Part Number : 61-3762-63
Days to Ship 16 Day(s) or more
Standard Unit Price 22,704,071 IDR

Specificationtitle

  • Size(mm)
    W1800×D750×H740
  • Caster
    4 ø75 rubber casters without swivel stoppers
  • Uniformly Distributed Load Capacity
    When fixed: 800 kg; When moving: 100 kg
  • Weight(kg)
    71.6
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel
  • Color
    Both top plate and main body are green

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)