(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chemical Metering Injection Pump E TTT

Chemical Metering Injection Pump E TTT

Standard Unit Price:
38,241,959 IDR-
Days to Ship :
19 Day(s) or more

[Features]
·Since all wetted parts are made of PTFE, it can be used with various chemicals
·It uses planetary gears and boasts outstanding strength / accuracy / quietness
·The PTFE lining diaphragm has excellent durability, and the aluminum main body case is lightweight, robust and safe even in tough sites

Basic Specifications

  • Maximum discharge pressure
    0.3 MPa
  • Material
    Wetted parts: Pump head / valve / O-ring: PTFE
  • Power Supply
    Single-phase 100 V, 50/60 Hz
Part Number
Maximum discharge amount

Refine by

  • 1,000 mL/min (50 Hz), 1,200 mL/min (60 Hz)
  • 2,000 mL/min (50 Hz), 2,400 mL/min (60 Hz)
  • 50 mL/min (50 Hz), 60 mL/min (60 Hz)
  • Clear
Product detail type

Refine by

  • 1,000 / 1,200 ml/min
  • 2,000 / 2,400 mL/min
  • 50 / 60 mL/min
  • Clear
Maximum stroke length

Refine by

  • 4mm
  • 6mm
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
50 mL/min (50 Hz), 60 mL/min (60 Hz)
50 / 60 mL/min
4mm
19 Day(s) or more
38,241,959 IDR

Part Number : 61-4441-64
Days to Ship 19 Day(s) or more
Standard Unit Price 38,241,959 IDR

Specificationtitle

  • Maximum discharge pressure
    0.3 MPa
  • Maximum discharge amount
    50 mL/min (50 Hz), 60 mL/min (60 Hz)
  • Product detail type
    50 / 60 mL/min
  • Maximum stroke length
    4mm
  • Material
    Wetted parts: Pump head / valve / O-ring: PTFE
  • Power Supply
    Single-phase 100 V, 50/60 Hz
  • Connection
    ø6 × ø8 PTFE hose
1,000 mL/min (50 Hz), 1,200 mL/min (60 Hz)
1,000 / 1,200 ml/min
6mm
19 Day(s) or more
52,345,476 IDR

Part Number : 61-4441-68
Days to Ship 19 Day(s) or more
Standard Unit Price 52,345,476 IDR

Specificationtitle

  • Maximum discharge pressure
    0.3 MPa
  • Maximum discharge amount
    1,000 mL/min (50 Hz), 1,200 mL/min (60 Hz)
  • Product detail type
    1,000 / 1,200 ml/min
  • Maximum stroke length
    6mm
  • Material
    Wetted parts: Pump head / valve / O-ring: PTFE
  • Power Supply
    Single-phase 100 V, 50/60 Hz
  • Connection
    ø15 × ø17 PTFE hose
2,000 mL/min (50 Hz), 2,400 mL/min (60 Hz)
2,000 / 2,400 mL/min
6mm
19 Day(s) or more
56,685,164 IDR

Part Number : 61-4441-69
Days to Ship 19 Day(s) or more
Standard Unit Price 56,685,164 IDR

Specificationtitle

  • Maximum discharge pressure
    0.3 MPa
  • Maximum discharge amount
    2,000 mL/min (50 Hz), 2,400 mL/min (60 Hz)
  • Product detail type
    2,000 / 2,400 mL/min
  • Maximum stroke length
    6mm
  • Material
    Wetted parts: Pump head / valve / O-ring: PTFE
  • Power Supply
    Single-phase 100 V, 50/60 Hz
  • Connection
    ø15 × ø17 PTFE hose